Mirror Mount, Industrial, Vertical Drive, 25.4 mm, 2 Locking Allen-Keys, M4

The M-HVM-1i Industrial Vertical Drive Kinematic Optical Mount is unlike any optical mount in its class. It's very stable and yet easy to adjust without burning your fingers. The HVM’s unique ball-and-wedge drive mechanism enhances the overall performance of the 25.4mm (1 inch) diameter optical mount by reducing stiction and backlash to negligible levels while maintaining a compact and robust package.
This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount, where fingers can block the beam. At a scant 19.05 mm thickness, the HVM can be placed in optical systems requiring minimum footprint. Newport’s in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short-term and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.5 arc sec
- Angular Range±3.5°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread TypeM4
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
Resources & Downloads
Other
M-HVM-1i_RoHS2021.pdf(34.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-HVM-1ltMirror Mount, Vertical Drive, Low Wavefront Distortion, Thin Optic, 1 in., 2 Locking Allen-Keys, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5151VIS Dielectric Mirror, 0.5 in. Diameter, 450-700 nm | |||||
![]() | 5150UV Dielectric Mirror, 0.5 in. Diameter, 300-550 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |











