Mirror Mount, Vertical Drive, Low Wavefront Distortion, Thin Optic, 1 in., 2 Locking Allen-Keys, M4

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    θx = 2.98 arc sec
    θy = 2.05 arc sec
  • Angular Range
    ±3.5 °
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    M4
  • Optical Axis Height
    25.4 mm
  • Optic Thickness
    2 mm
  • Clear Aperture
    23.6 mm
  • Special Features
    Low-Stress Mounting