Sorry, this product is no longer offered for sale. The recommended replacement product is M-BPH-2G.
Optical Post and Holder Pack, BPH-2 Holder With M-SP-1.5 Post, Qty 10

The M-BPH-2G-PK is a cost-saving 10-Pack of BPH-2 post holders bundled with M-SP-1.5 posts. The BPH Slotted-Base Post Holder is a patent pending re-invention of the classical optical post holder, combining a slim slotted base with a unique post holder. The top surface of the post holder has a series of kinematic indentations which, when used with the BPH-C-5 Post Collar, provide repeatable rotational alignment and indexing at 45° increments. The base features both angled and straight reference surfaces allowing edge-to-edge placement of adjacent post holders and, with the addition of the BPH-XB-5 Base Extender, can convert to a double-slotted base. The flat bottom also makes mounting more versatile and improves stability.
Specifications
- TypeSlotted Base Post Holder
- Height50.8 mm
- Thread TypeM4 and M6
- MaterialCast Aluminum
- Pack Quantity10
Resources & Downloads
2D Product Drawings
BPH Drawing(134.7 kB, PDF)
Other
M-BPH-2G-PK RoHS Certificate(278.1 kB, PDF) M-BPH-2G-PK_RoHS2021.pdf(682.1 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BPH-2ZOptical Post Holder, Slotted Magnetic Base, 2 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BPH-C-5Indexing Post Collar Pack, 0.5 in. Optical Posts, Qty 5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-XB-5Slotted Extension Base Pack, BPH Series Optical Post Holders, Qty 5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













