XYZ Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads

The M-460P-XYZ High-Performance Modular Ball Bearing 3-Axis (XYZ) Linear Stage is constructed of aluminum and feature hardened ball bearings running between opposing pairs of hardened and polished stainless steel rods. This offers exceptional straightness of travel with lower load capacity than crossed-roller bearing stages. Actuators bear upon a hardened, polished carbide insert for 25.4 mm of smooth motion. Springs provide preload against the actuator tip to eliminate backlash. Stable, stainless steel actuator mounts allow your choice of Newport’s manual or motorized actuators and can be reversed to accommodate vertical mounting.
Our patented peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four counterbored through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws. The 460P Series Stages are completely compatible with our 460PD Series Dovetail Stages. They are the same size, and can be joined together with the identical peg joining system.
Specifications
- Axes of TravelX, Y, Z
- Maximum Stage Travel25 mm
- 67 N
- 22 N
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Drive LocationCenter drive
- Thread TypeM4 and M6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Digital Micrometer
- Recommended Lockable Micrometer
- Recommended LTA Motorized Actuator
Resources & Downloads
Other
M-460P-XYZ RoHS Certificate(285 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460A-XYZXYZ Linear Stage, Quick-Mount, 13 mm Travel, M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XYZ-05XYZ Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-401XY Linear Stage, 13 mm Travel, M6 Thread | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-461-XYZ-MXYZ Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-BASlotted Base Plate, 460P Series Linear Stage, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SCREW-10Socket Head Cap Screws, Low-Profile, M6, Qty 10 | |||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























