XY Linear Stage, Quick-Mount, 13 mm Travel, M6

The M-460A-XY 13 mm XY Travel Quick-Mount Stage has an integrated, yet modular, design allowing for increased versatility. The M-460A-XY features all aluminum construction with hardened ball bearings running along opposing pairs of polished and hardened stainless steel rods. This offers exceptional straightness of travel, but a lower load capacity than our crossed-roller bearing stages. The stages are spring loaded against the drive actuator for backlash free motion. Vertical-drive assemblies carry the load through the actuator spindle rather than the springs for positive load support. Metric M6 tapped mounting holes are provided. Two actuators are required and are ordered separately.
Stainless Steel Ball-Bearings for Smooth Translation
Fast Side Tab Mounting
Low Profile Design Fits in Tight Spaces
Both X and XY configurations of these stages have the same minimum profile height of 1 in. to fit easily anywhere. Stainless steel actuator mounts are compatible with either manual or motorized actuators to accommodate your precision needs, sold with (-MIC models) or without actuators included.
Resources & Downloads
2D Product Drawings
460-XY-DWG-S(108.7 kB, PDF)
Other
M-460A-XY RoHS Certificate(285.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-461-XY-MXY Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XYXY Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XY-05XY Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | |||||
![]() | M-401XY Linear Stage, 13 mm Travel, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460A-XYZ-LHXYZ Linear Stage, Quick-Mount, 13 mm Travel, M6, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














