About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
LED Light Source, VeraSol-2, Requires Controller


LED Light Source, VeraSol-2, Requires Controller
Model: LSH-7520
Product Series Overview
Class AAA LED Solar SimulatorsThe LSH-7520 is a Class AAA LED-based light source with a 2 x 2 in. illuminated area. The LSH-7520 is part of the Oriel® VeraSol-2 system, along with the LSS-7120 LED controller and the CC720 connector cable. The LSH-7520 is certified AAA rated to IEC 60904-9 2007, JIS 8904-9 2017, and ASTM E927-10 2015 for Spectral Match, Spatial Non-Uniformity of Irradiance, and Temporal Instability. The innovative design allows for fully adjustable output, from 0 to 1.1 SUN. Newport Corporation puts each LED based system through rigorous testing for all aspects of the standard to ensure compliance and provides a certificate of calibration. The Oriel VeraSol's rugged design is backed by the Newport Corporation's world wide organization.
Resources & Downloads
Literature
Oriel Verasol-2 Solar Simulator Datasheet(1.4 MB, PDF)
Related Products
Mounting Solutions
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SA2-18X24Optical Breadboard Plate, Solid Aluminum, 18 x 24 in., 1 in. 1/4-20 Grid | IMPERIAL | |||||
![]() | M-SA2-18X24Optical Breadboard Plate, Solid Aluminum, 450 x 600 mm, 25 mm M6 Grid | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VeraSol-2LED Solar Simulator, Class AAA, VeraSol-2 | UNIVERSAL |






