Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, Fiber Pigtailed, 670 nm, 1.2 mW, 9/125 Single-mode, FC.

Specifications

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    670 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    1.2 mW  
  • Maximum Operating Current
    60 mA  
  • Threshold Current
    40 mA  
  • Rise/Fall Time
    1.5 ns  
  • Core Diameter
    9 µm  
  • Cladding Diameter
    125 µm  
  • Fiber Connector
    FC/PC
  • Operating Temperature
    -10 to 45°C
  • Pin-Out
    2 AC
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fiber Pigtailed Laser DiodesLD-1550-21BLaser Diode, Fiber Pigtailed, 1550 nm, 1.5 mW, 9/125 Single-mode, FC.$745
Single Mode Fiber Pigtailed Laser DiodesLD-635-11ALaser Diode, Fiber Pigtailed, 635 nm, 0.3 mW, 4/125 Single-mode, FC.
3 Weeks
$515
Single Mode Fiber Pigtailed Laser DiodesLD-1310-31BLaser Diode, Fiber Pigtailed, 1310 nm, 1.5 mW, 9/125 Single-mode, FC.
In Stock
$405

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
In Stock
$1,485