About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Laser Diode, Fiber Pigtailed, 1310 nm, 1.5 mW, 9/125 Single-mode, FC.


Laser Diode, Fiber Pigtailed, 1310 nm, 1.5 mW, 9/125 Single-mode, FC.
Model: LD-1310-31B
In Stock
Product Series Overview
Single Mode Fiber Pigtailed Laser DiodesThe LD-1310-31B Fiber Coupled Laser Diode consists of Fabry-Perot lasers, having a fiber pigtail precisely attached for optimum coupling efficiency. This 1310 nm center wavelength version has a typical 1.5 mW of output power and includes a back facet photodiode. It is compatible with Newport’s 710 Temperature Controlled Mount. The 9/125 μm single-mode fiber pigtail is terminated with an FC style fiber optic connector. Applications include high-speed data and telecommunications systems and instrumentation and optical instruments requiring a laser diode light source. Backed by 30 day return-for-credit when the product is returned in the original sealed bag with no sign of physical damage. The product is highly ESD sensitive so a grounding wrist strap, like the FK-STRAP, is suggested to prevent damage.
Specifications
- TypeFiber Pigtailed Laser Diode
- Center Wavelength1310 nm
- Center Wavelength Tolerance±30 nm
- Output Power1.5 mW
- Maximum Operating Current26 mA
- Threshold Current10 mA
- Rise/Fall Time0.3 ns
- Core Diameter9 µm
- Cladding Diameter125 µm
- Fiber ConnectorFC/APC
- Operating Temperature-20 to 70°C
- Pin-OutT



- TypeFiber Pigtailed Laser Diode
- Center Wavelength1310 nm
- Center Wavelength Tolerance±30 nm
- Output Power1.5 mW
- Maximum Operating Current26 mA
- Threshold Current10 mA
- Rise/Fall Time0.3 ns
- Core Diameter9 µm
- Cladding Diameter125 µm
- Fiber ConnectorFC/APC
- Operating Temperature-20 to 70°C
- Pin-OutT



Resources & Downloads
2D Product Drawings
LD-1310-31B Datasheet.pdf(599.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LD-1550-21BLaser Diode, Fiber Pigtailed, 1550 nm, 1.5 mW, 9/125 Single-mode, FC. | UNIVERSAL | |||||
![]() | LD-635-11ALaser Diode, Fiber Pigtailed, 635 nm, 0.3 mW, 4/125 Single-mode, FC. | UNIVERSAL | 3 Weeks | ||||
![]() | LD-670-21BLaser Diode, Fiber Pigtailed, 670 nm, 1.2 mW, 9/125 Single-mode, FC. | UNIVERSAL | In Stock |
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FK-STRAPWrist Strap, Grounding | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled | UNIVERSAL | 4 Weeks |






