Laser Diode, Fiber Pigtailed, 1550 nm, 1.5 mW, 9/125 Single-mode, FC.

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    1550 nm  
  • Center Wavelength Tolerance
    ±15 nm
  • Output Power
    1.5 mW  
  • Maximum Operating Current
    30 mA  
  • Threshold Current
    20 mA  
  • Rise/Fall Time
    0.3 ns  
  • Core Diameter
    9 µm  
  • Cladding Diameter
    125 µm  
  • Fiber Connector
    FC/PC
  • Operating Temperature
    -20 to 60°C