Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -200 mm EFL, Uncoated

The KPC070 N-BK7 Plano-Concave Lens is an uncoated 50.8 mm diameter, N-BK7, plano-concave lens with an effective focal length of -200 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision plano-concave lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Resources & Downloads
Other
KPC070 RoHS Certificate(703.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX199Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX211Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC067Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -250 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX202Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 250 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC064Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










