Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -200 mm EFL, 430-700nm

Specifications

  • Lens Shape
    Bi-Concave
  • Diameter
    50.8 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    430-700 nm
  • Coating Type
    Visible Multilayer
  • Coating Code
    AR.14
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    -3.9  
  • Effective Focal Length (EFL)
    -200 mm  
  • Back Focal Length (BFL)
    -200.82 mm  
  • Radius of Curvature (R)
    -207.148 mm  
  • Edge Thickness (T<sub>e</sub>)
    5.03 mm  
  • Center Thickness (T<sub>c</sub>)
    2.5 mm  
  • Principal Plane 1 (P<sub>1</sub>)
    0.82 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -0.82 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Software
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305
Precision Multi-Axis Lens PositionersLP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110
XY Adjustable Variable Size Lens MountsAC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
A-Line Fixed Lens MountsLH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Lens TubesLT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Visible N-BK7 Bi-Concave LensesKBC079AR.14Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -150 mm EFL, 430-700nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99