Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Industrial, Linear Motor, 100 mm Travel, 165 mm

Specifications

  • Travel Range
    100 mm
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    50 nm
  • Continuous Motor Force
    68 N
  • Peak Motor Force
    289 N
  • Centered Load Capacity
    450 N
  • Accuracy, Guaranteed
    ±2.0 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.25 µm
  • Pitch, Guaranteed
    ±15 µrad
  • Compliance in Pitch
    0.4 µrad/Nm
  • Yaw, Guaranteed
    ±15 µrad
  • Compliance in Yaw
    0.4 µrad/Nm
  • Compliance in Roll
    0.3 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    4.5 m
  • Thread Type
    M6
  • Width
    165 mm
  • Weight
    8.7 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    160 W
  • Compliance
    RoHS 3, CE
undefined
undefined

Related Products

Compatible Controllers and Drivers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage. Along with the controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS Motion Controller AccessoriesE5990AMotor Adaptor, IDL165-LM, Stage to XPS-DRV11 Driver Card

IDL Related Products

Compare Description Drawings, CAD & Specs Avail. Price
IDL-V Industrial Vertical StagesIDL280-Z20Motorized Vertical Stage, Industrial Grade, 20 mm Travel
In Stock
$21,767
IDL-BL Industrial Aluminum BLDC Motor Linear StagesIDL165-150BLMotorized Linear Stage, Industrial, Brushless DC Motor, 150 mm Travel, M6