Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Heat Absorbing Glass Filter, Coated, Ø25.4 mm, IR Cut-off, KG1

Specifications

  • Type
    Heat Absorbing Filter
  • Material
    Schott KG1 or equivalent
  • Center Wavelength
    VIS
  • Coating Type
    SiO2
  • Angle of Incidence
    0°
  • Size
    Ø25.4 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    1.9 to 3.1 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Edge Finish
    Coated

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Edge Grip Thumbscrew Clamp Filter MountsHM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Flip-up Optical Filter Mount9897Optical Filter Holder, Flip-Up™, 1 in. Diameter Filters, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$135