Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Colored Glass Filter, Coated, 50.8x50.8 mm, UV Bandpass, UG1

Specifications

  • Type
    Colored Glass Bandpass Filter
  • Material
    Schott UG1 or equivalent
  • Center Wavelength
    355 nm
  • FWHM
    53 nm
  • Coating Type
    SiO2
  • Angle of Incidence
    0°
  • Size
    50.8 x 50.8 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    ≤4λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of area
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Edge Finish
    Coated

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Edge Grip Thumbscrew Clamp Filter MountsHM-2Optical Filter Mount, Edge Grip, 2.0 in. Optics, 8-32
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
Drop-in Spring Clamp Filter Holders9861Double Filter Holder, Recessed Spring Clip, Round or Square
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Drop-in Spring Clamp Filter HoldersM-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117