About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Double Filter Holder, Recessed Spring Clip, Round or Square


Double Filter Holder, Recessed Spring Clip, Round or Square
Model: 9861
Product Series Overview
Drop-in Spring Clamp Filter HoldersThe 9861 Double Filter Holder clever has a recessed spring clip that tightly grips a filter of any thickness from 0.5 mm to 3 mm with no need for additional locking. No more loose filters or chipped edges. Use this holder for either square or round filters, as well as those assorted filter pieces you have in your lab.
Specifications
- Filter ShapeRound or Square
- Filter Diameter12.7 - 50.8 mm
- Maximum Thickness3 mm
- Number of Filters2
- MechanismRecessed Spring Clip
- Mounting Threads8-32 (M4) Thru
- MaterialAnodized Aluminum
- Filter Size Circular or Square12.7 - 50.8 mm
- Filter ShapeRound or Square
- Filter Diameter12.7 - 50.8 mm
- Maximum Thickness3 mm
- Number of Filters2
- MechanismRecessed Spring Clip
- Mounting Threads8-32 (M4) Thru
- MaterialAnodized Aluminum
- Filter Size Circular or Square12.7 - 50.8 mm
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


