About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Heat Absorbing Glass Filter, Coated, 50.8x50.8 mm, IR Cut-off, KG3


Heat Absorbing Glass Filter, Coated, 50.8x50.8 mm, IR Cut-off, KG3
Model: FSQ-KG3-C
Product Series Overview
Coated Heat Absorbing Glass Shortpass FiltersThe FSQ-KG3-C Heat Absorbing Glass Filter is a 50.8 x 50.8 mm infrared (IR) cut-off filter made of KG3 filter glass and coated for better resistance to humid environments. Heat absorbing glass filters reduce the heat transmitted through an optical system. They have high transmission in the visible wavelength region and absorb in the IR wavelength region, making them also useful as a shortpass filter. These absorption filters are precision polished for demanding research or OEM applications.
Specifications
- TypeHeat Absorbing Filter
- MaterialSchott KG3 or equivalent
- Center WavelengthVIS
- Coating TypeSiO2
- Angle of Incidence0°
- Size50.8 x 50.8 mm
- Size Tolerance±0.3 mm
- Thickness1.9 to 3.1 mm
- Thickness Tolerance±0.1 mm
- Surface Flatness≤2λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Edge FinishCoated
- TypeHeat Absorbing Filter
- MaterialSchott KG3 or equivalent
- Center WavelengthVIS
- Coating TypeSiO2
- Angle of Incidence0°
- Size50.8 x 50.8 mm
- Size Tolerance±0.3 mm
- Thickness1.9 to 3.1 mm
- Thickness Tolerance±0.1 mm
- Surface Flatness≤2λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Edge FinishCoated
Resources & Downloads
Other
FSQ-KG3-C_ROHS2-2021.pdf(280.1 kB, PDF)
2D Product Drawings
FSQ-C Drawing(95.1 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HM-2Optical Filter Mount, Edge Grip, 2.0 in. Optics, 8-32 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9861Double Filter Holder, Recessed Spring Clip, Round or Square | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






