Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Neutral Density Filter, Absorptive, 12.7 mm, 0.04 OD at 546.1 nm

Specifications

  • Size
    Ø12.7 mm
  • Wavelength Range
    400-900 nm
  • Optical Density
    0.04
  • Optical Density Tolerance
    ±4% @ 546.1 nm
  • Transmission
    91.2% @ 546.1 nm
  • Angle of Incidence
  • Damage Threshold
    1-5 W/cm2 CW, typical
  • Size Tolerance
    ±0.3 mm
  • Thickness
    0.99-4.19 mm
  • Surface Flatness
    ≤2λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118