Wavelength Flattened Fiber Coupler, 1x8, 1550 nm, ±40 nm

The F-CPL-F18150 Single Mode Wavelength Flattened Coupler allows bi-directional coupling and can be used to either split or combine signals with an even ratio. It uses an SMF-28e+ fiber, with low insertion loss and optimized over 1550 nm window with ±40 nm Bandwidth. This 1x8 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails, unterminated.
Wavelength Flattened Fiber Optic Couplers
Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around the center wavelength of 1550 nm. The wavelength flattened couplers are ideal solutions for applications that require some spectral range around 1550 nm. These devices come in 1x8 and 1x16 configurations.
Specifications
- Type1x8 Wavelength Flattened Coupler
- Fiber TypeSinglemode
- Fiber ConnectorBare Fiber
- Operating Wavelength1550 nm
- Maximum Insertion Loss10.6 dB
- Bandwidth±40 nm
- Maximum Optical Power2 W
- Option Code69
- Package TypeD
- Operating Humidity90–95%
- Uniformity1.4 dB
Resources & Downloads
2D Product Drawings
Fiber pkg -D-S(78.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | In Stock | ||||
![]() | F-FPKFiber Preparation Kit, Variety of Fiber Tools, Leather Storage Case |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-F16150Fiber Coupler, Wavelength Flattened, 1 x 16, 1550 nm | In Stock | ||||
![]() | F-CPL-S18150Optical Fiber Coupler, Single Wavelength, 1 x 8, 1550 nm | In Stock | ||||
![]() | F-CPL-F18150-FCUPCFiber Coupler, Wavelength Flattened, 1x8, 1550 nm, ±40 nm, FC/UPC | |||||
![]() | F-CPL-B18350Optical Fiber Coupler, Broadband, 1 x 8, 1310/1550 nm, ±40 nm | |||||
![]() | F-CPL-F18150-FCAPCFiber Coupler, Wavelength Flattened, 1x8, 1550 nm, ±40 nm, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-POL-APCFiber Polarization Controller, Male FC/APC Bulkhead Connectors. | In Stock | ||||
![]() | F-C5-F2-1550Fiber-optic Collimator, FC, 1550 nm, 2.0 mm beam | 1 Week | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












