Fiber Coupler, Wavelength Flattened, 1 x 16, 1550 nm

  • Type
    1x16 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    14 dB
  • Bandwidth
    ±40 nm
  • Operating Temperature
    -40 to 85°C
  • Option Code
    74
  • Package Type
    E
  • Operating Humidity
    90–95%
  • Uniformity
    2.4 dB