Fiber Coupler, Wavelength Flattened, 1 x 16, 1550 nm, FC/APC

The F-CPL-F16150-FCAPC Single Mode Wavelength Flattened Coupler allows bi-directional coupling and can be used to either split or combine signals with an even ratio. It uses an SMF-28e+ fiber, with low insertion loss and optimized over 1550 nm window with ±40 nm Bandwidth. This 1x16 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails with an FC/APC connector.
Wavelength Flattened Fiber Optic Couplers
Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around the center wavelength of 1550 nm. The wavelength flattened couplers are ideal solutions for applications that require some spectral range around 1550 nm. These devices come in 1x8 and 1x16 configurations.
Specifications
- Type1x16 Wavelength Flattened Coupler
- Fiber TypeSinglemode
- Fiber ConnectorFC/APC
- Operating Wavelength1550 nm
- Maximum Insertion Loss14 dB
- Bandwidth±40 nm
- Maximum Optical Power2 W
- Option Code74
- Package TypeE
- Operating Humidity90–95%
- Uniformity2.4 dB
Resources & Downloads
2D Product Drawings
Fiber pkg -E-S(67.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | In Stock | ||||
![]() | F-FPKFiber Preparation Kit, Variety of Fiber Tools, Leather Storage Case |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-F16150Fiber Coupler, Wavelength Flattened, 1 x 16, 1550 nm | In Stock | ||||
![]() | F-CPL-F18150-FCAPCFiber Coupler, Wavelength Flattened, 1x8, 1550 nm, ±40 nm, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-F16150-FCUPCFiber Coupler, Wavelength Flattened, 1 x 16, 1550 nm, FC/UPC. | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-H10-IR-APCFiber-optic Collimator, Adjustable, 1000 - 1700 nm | In Stock | ||||
![]() | F-POL-APCFiber Polarization Controller, Male FC/APC Bulkhead Connectors. | In Stock | ||||
![]() | F-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors. | In Stock |










