Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-optic Collimator, Adjustable, 1000 - 1700 nm

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1000-1700 nm
  • Maximum Insertion Loss
    0.25 dB
  • Typical Insertion Loss
    0.15 dB
  • Operating Humidity
    0.85
  • Beam Diameter (1/e<sup>2</sup>)
    5.5 mm
  • Clear Aperture
    10 mm  
  • Numeric Aperture
    0.13  
  • Diameter
    19.05 mm
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
  • Beam Divergence, Half Angle
    <0.25 mrad
  • Power Input Range
    Up to 25 W

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Fiber Optic CollimatorsF-C5-F2-1310Fiber Optic Collimator, FC, 1310 nm, 2.0 mm beam
In Stock
$290
Fixed Fiber Optic CollimatorsF-C5-F2-1550Fiber-optic Collimator, FC, 1550 nm, 2.0 mm beam
1 Week
$255
Adjustable Fiber Optic CollimatorsF-H10-IR-FCFiber-optic Collimator, Adjustable, 1000 - 1700 nm, FC/PC
In Stock
$1,485

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors.
In Stock
$95
0.75 Inch Fixed Lens MountMH-2PLens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50