Fiber Coupler, Wavelength Flattened, 1x8, 1550 nm, ±40 nm, FC/UPC

  • Type
    1x8 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    10.6 dB
  • Bandwidth
    ±40 nm
  • Maximum Optical Power
    2 W
  • Operating Temperature
    -40 to 85°C
  • Option Code
    69
  • Package Type
    D
  • Operating Humidity
    90–95%
  • Uniformity
    1.4 dB