Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Variable Ratio Coupler, 1550nm, Non-PM, FC/APC Connectors

Specifications

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Maximum Optical Power
    30mw
  • Dimensions
    25 x 38 x 63 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Variable Ratio Fiber CouplersF-CPL-1550-P-FAVariable Ratio Coupler, 1550nm, PM Fiber, FC/APC Connectors
In Stock
$4,920USD
Variable Ratio Fiber CouplersF-CPL-1550-N-FPVariable Ratio Coupler, 1550nm, Non-PM, FC/PC Connectors
In Stock
$3,300USD
Variable Ratio Fiber CouplersF-CPL-1550-P-FPVariable Ratio Coupler, 1550nm, PM Fiber, FC/PC Connectors
In Stock
$4,668USD
Variable Ratio Fiber CouplersF-CPL-1060-N-FAVariable Ratio Coupler, 1060nm, Non-PM, FC/APC Connectors$3,360USD

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA$22USD