Variable Ratio Coupler, 1060nm, Non-PM, FC/APC Connectors

The F-CPL-1060-N-FA Variable Ratio Coupler is an all fiber, polished directional coupler with variable coupling ratio. This device can be used to divide or combine 1060 nm optical signals in fiber optics research. With its low loss and precision mechanism, the F-CPL series gives you smooth and easy control of coupling ratio. This non-PM fiber version has FC/APC connectorized fiber pigtails.
Low Loss and very precise coupling ratio adjustment — from 0–100%
With its low loss and precision mechanism, the F-CPL series gives you smooth and easy control of coupling ratio. Smooth operation relies on proper and periodic application of the index matching oil, to optimize the mode coupling. Refer to the attached instruction document.
FC/PC and FC/APC connectors standard
All standard models come with FC/PC or FC/APC fiber connectors for easy integration into any setup.
PM and non-PM types available
Polarization maintaining (PM) and non-PM fiber versions are available to give the user extra flexibility for many different applications.
Specifications
- TypeVariable Ratio Coupler
- Fiber TypeSinglemode (HI1060)
- Coupling RatioVariable
- Fiber ConnectorFC/APC
- Operating Wavelength980 - 1180 nm
- Maximum Insertion Loss0.1 dB
- Typical Insertion Loss0.1 dB
- Maximum Optical Power30 mw
- Dimensions25 x 38 x 63 mm
Resources & Downloads
Manuals
F-CPL Variable Coupler Manual(56.3 kB, PDF)
Other
Index Matching Oil Supplement(100.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-1550-N-FAVariable Ratio Coupler, 1550nm, Non-PM, FC/APC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-1550-P-FAVariable Ratio Coupler, 1550nm, PM Fiber, FC/APC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-630-N-FAVariable Ratio Coupler, 630nm, Non-PM, FC/APC Connectors | |||||
![]() | F-CPL-830-N-FAVariable Ratio Coupler, 830nm, Non-PM, FC/APC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA |



