Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Variable Ratio Coupler, 1550nm, PM Fiber, FC/PC Connectors

Specifications

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Panda PM Fiber
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Maximum Optical Power
    30mw
  • Dimensions
    25 x 38 x 63 mm
  • Extinction Ratio
    >15 dB

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Variable Ratio Fiber CouplersF-CPL-1550-N-FAVariable Ratio Coupler, 1550nm, Non-PM, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,850
Variable Ratio Fiber CouplersF-CPL-1550-P-FAVariable Ratio Coupler, 1550nm, PM Fiber, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,100
Variable Ratio Fiber CouplersF-CPL-1550-N-FPVariable Ratio Coupler, 1550nm, Non-PM, FC/PC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,750

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA$18.20