Variable Ratio Coupler, 1550nm, Non-PM, FC/PC Connectors

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Maximum Optical Power
    30mw
  • Dimensions
    25 x 38 x 63 mm