About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cylindrical Laser Mount, 1.97 in. (50 mm), BM micrometers


Cylindrical Laser Mount, 1.97 in. (50 mm), BM micrometers
Model: CT26.50BM
Product Series Overview
XY Cylindrical Device Mounts for X26 RailsThe CT26.50BM Cylindrical Laser Mount is used to accurately position cylindrical lasers up to 1.97 inch (50 mm) in diameter on the X26 rail system. Two mounts are recommended for each tube to enable 0.16 inch (4 mm) of stable XY and tip/tilt adjustment. These mounts are very useful for laboratory applications and remain highly rigid and stable for a long period of time. The laser is held firmly against a reference block by a spring that wraps around the tube. The beam height is 40 mm, common with the X26 rail system. Lateral sensitivity is on the order of the BM actuator sensitivity.
Specifications
- TypeCylindrical Laser Mount
- Diameter50 mm
- AdjustmentsXY
- Adjustment TypeMicrometer
- Travel Range X4 mm
- Travel Range Y4 mm
- UseX26 Optical Rail
- Included Actuators
- TypeCylindrical Laser Mount
- Diameter50 mm
- AdjustmentsXY
- Adjustment TypeMicrometer
- Travel Range X4 mm
- Travel Range Y4 mm
- UseX26 Optical Rail
- Included Actuators
Resources & Downloads
2D Product Drawings
CT26SERI-ESD-S(91.5 kB, PDF)
Other
CT26.50BM RoHS Certificate(279.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier | UNIVERSAL | |||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | IMPERIAL | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CT26.35BMCylindrical Laser Mount, 1.38 in. (35 mm), BM micrometers | UNIVERSAL | |||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | UNIVERSAL | In Stock | ||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers | UNIVERSAL | In Stock | ||||
![]() | CT26.44BMCylindrical Laser Mount, 1.73 in. (44 mm), BM micrometers | UNIVERSAL | In Stock |










