Cylindrical Laser Mount, 1.38 in. (35 mm), BM micrometers

  • Type
    Cylindrical Laser Mount
  • Diameter
    35 mm
  • Adjustments
    XY
  • Adjustment Type
    Micrometer
  • Travel Range X
    4 mm
  • Travel Range Y
    4 mm
  • Use
    X26 Optical Rail
  • Included Actuators
    BM17.04N