Right-Angle Prism, ValuMax, N-BK7, 12.7 mm, Uncoated

Specifications

  • Size
    12.7 mm  
  • Material
    N-BK7
  • Coating Type
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/2 at 632.8 nm
  • Angle Tolerance
    ±3 arc min
  • Clear Aperture
    ≥central 85%
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Solid Glass RetroreflectorsBGR-12.7Retroreflector, Solid Glass, N-BK7, 12.7 mm Diameter, 9.5 mm Height
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
Penta PrismsBPP-12.7Penta Prism, N-BK7, A=B=C=12.7 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Standard N-BK7 Right-Angle PrismsBRAP14Right-Angle Prism, N-BK7, 12.5 mm, λ/8, Uncoated
3 Weeks
$103
Precision UVFS Right Angle Prisms05SR20Right-Angle Prism, Precision, UVFS, 12.7 mm, λ/10, Uncoated
In Stock
$377

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$457
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44