Double Slotted Base Pack , 0.68 in. Range, Stainless Steel, Qty 10

This is a 10-pack of the Stainless Steel Double Slotted Base. The B-1A is an in-line double slotted post holder base made from stainless steel. The in-line slot configuration allows the base to translated linearly with out rotation. The base also has a bottom-side counterbored through hole to allow attachment of post holders like the VPH-3 or posts like the PS-3T. The base rests on four pads to provide long term stability.
Resources & Downloads
2D Product Drawings
B-1A-S(146.6 kB, PDF)
Other
B-1A-PK RoHS Certificate(278.3 kB, PDF) B-1A-PK_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2SA-PKXY Double-Slotted Base Pack, Stainless Steel, 1.0 in. Range, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-05A-PKSlotted Base Pack, 0.68 in. Range Single Slot, Stainless Steel, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | APHBSlotted Base, Magnetic Swivel, 1/4-20 (M6) Through-Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










