About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Slotted Base, Magnetic Swivel, 1/4-20 (M6) Through-Hole


Slotted Base, Magnetic Swivel, 1/4-20 (M6) Through-Hole
Model: APHB
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Stainless Steel Swivel Slotted BasesThe APHB swivel base utilizes a magnet for initial positioning and a swivel clamp for aligning with optical table holes for final lock down. The slot accepts a ¼-20 or M6 screw.
Specifications
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
Resources & Downloads
2D Product Drawings
APHB Dimensions(147.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |