About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Prism Mount, Pint-Sized, 0.25 to 1.00 in., ±3.5°, M4


Prism Mount, Pint-Sized, 0.25 to 1.00 in., ±3.5°, M4
Model: 9481-M
Product Series Overview
Quad-Path Prism MountsThe 9481-M Pint-Size Prism Mount is for more specialized applications. The Model 9481 prism mount fits optics up to 1 in. tall and is perfect for holding prisms or beamsplitter cubes. M4 Thread.
Specifications
- Adjustment TypeAdjustment Screw
- Angular Range±3.5°
- Sensitivity12 arc sec
- Load Capacity4 N
- MountingM4 Thd.
- Adjustment TypeAdjustment Screw
- Angular Range±3.5°
- Sensitivity12 arc sec
- Load Capacity4 N
- MountingM4 Thd.
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9411-MPrism Mount, 0.25 to 1.00 in., ±5 °, M4 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 05SC16PC.24UV Cube Beam Splitter, Polarizing, 12.7 mm, 351-355 nm Laser Line | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SC16PC.22UV Cube Beam Splitter, Polarizing, 12.7 mm, 266 nm Laser Line | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SC16PC.21UV Cube Beam Splitter, Polarizing, 12.7 mm, 248 nm Laser Line | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






