Sorry, this product is no longer offered for sale. It was discontinued on Jan 30, 2026. The recommended replacement product is 94063A.

Solar Simulator, Class ABA, 1000 W, 6 x 6 in., 3° Collimated Output

  • Simulator Class
    Class ABA
  • Lamp Type
    Xenon
  • Lamp Wattage
    1000 W
  • Output Beam Size
    6 x 6 in.
  • Beam Uniformity
    <5%
  • Beam Divergence, Half Angle
    <±3 °
  • Typical Output Power
    100mW/cm2 (1 Sun) 80-110% Adjustable
  • Spectral Match Classification
    A (IEC 60904-9 2007) A (JIS 8904-9 2017) A (ASTM E927 - 10 2015)
  • Temporal Instability Classification
    A (IEC 60904-9 2007) A (JIS 8904-9 2017) A (ASTM E927 - 10 2015)
  • Uniformity Classification
    B (IEC 60904-9 2007) B (JIS 8904-9 2017) B (ASTM E927 - 10 2015)
  • Working Distance
    7.0 ±0.5 in.
  • Light Ripple
    <1 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    Lamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
    Power Supply: 95-264 VAC / 12A (Max) / 47 - 63 Hz