Optical Post Lab Jack, 3 mm Travel, 4.4 N Load, M4 Thread

The 9201-M Tiny Lab Jack simplifies the alignment of small-area detectors. It gives you 1/8 in. of travel with 0.001 in. resolution. Threaded M4 holes on the top and bottom let you mount it directly to a post or pedestal. A single setscrew locks the jack solidly.
Resources & Downloads
2D Product Drawings
99-9201(79 kB, PDF)
Videos
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-EN40Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN60Lab Jack, Fast Travel, 70 mm Travel, 60 x 60 mm, 20 N Load, M3 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9204-MVariable Height Platform, 2 in. Travel, 3 x 3 in. Platform, 220 N Load, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9102NFAngle Plate, 1/4-20 (M6) Slot, 8-32, M4, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










