Variable Height Platform, 2 in. Travel, 3 x 3 in. Platform, 220 N Load, M4 and M6

  • Travel Range
    50.8 mm  
  • Load Capacity
    220 N  
  • Thread Type
    M4 and M6
  • Minimum Height
    50.8 mm  
  • Maximum Height
    101.6 mm  
  • Platform Size
    76.2 x 76.2 mm
  • Axes of Travel
    Z
  • Resolution
    0.05 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C