Thermopile Sensor, High Damage Threshold, 150 W, 16 mm, 0.248-9.4 µm

The 919P-150-16HR thermal power/energy laser measurement sensor with a high damage threshold for high repetition rate pulsed lasers. It has a 16 mm aperture and can measure power from 0.3 to 150 W continuously and to 200 W intermittently. The high damage threshold CM absorber covers the 248 nm to 9.4 µm wavelength range and has a damage threshold of 35 kW/cm² for high repetition rates. The sensor comes with a standard 1.5 meter cable for connecting to a meter and a 2.25 inch long 1/2 inch diameter post with a 1/4-20 tapped hole on both ends.
The CM absorber is designed for use with high repetition lasers (>10 kHz) with ultra-short pulses of ns and ps, for which there are more damage threshold mechanisms in addition to the thermal effects and the sensor can be damaged due to ablation of the surface after long use.
Specifications
- Absorber TypeCM - High Damage Threshold
- Detector TypeThermopile
- Spectral Range0.248 to 9.4 µm
- Maximum Measurable Power150 W
- Sensor SizeØ16 mm
- Maximum Power Density35 kW/cm²
- Power Range0.3 to 150 W (continuous)
200 W (for 1 min)
- Power Accuracy±3%
- Connector TypeDB15
- Linearity±1.5%
- Calibration Uncertainty±1.9%
- CEYes
Resources & Downloads
3D Product Models
Technical Notes
A Shortcut for Calculating Power Density(35.2 kB, PDF) Average and Peak Power Calculation(31.9 kB, PDF) Understanding Total Measurement Uncertainty
Literature
919P Detector Datasheet(1.5 MB, PDF)
Other
919P series EU27 Declaration of Conformity(162.5 kB, PDF) 919 Series 2 RoHS Certificate(259.8 kB, PDF)
2D Product Drawings
919P-150-16HR Drawing(261.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock |






