Thermopile Sensor, High Peak Power, 50 W, 17.5 mm, 0.24-2.2 µm

  • Absorber Type
    PF - High Peak Power
  • Spectral Range
    0.24 to 2.2 µm
  • Maximum Measurable Power
    50 W
  • Sensor Size
    Ø17.5 mm
  • Maximum Power Density
    0.5 kW/cm²
  • Maximum Energy Density
    <100 ns, 4 J/cm²
    0.5 ms, 15 J/cm²
    2 ms, 25 J/cm²
    10 ms, 50 J/cm²
  • Noise Equivalent Power
    7 mW
  • Power Range
    140 mW - 50 W
  • Noise Equivalent Energy
    20 mJ
  • Cooling
    Heat Sink
  • Connector Type
    DB15
  • Rise Time
    2 s
  • Linearity
    ±1.5 %
  • Calibration Uncertainty
    ±1.9%
  • Repeatability
    ±1 %
  • Beam Size Dependence
    ±0.5 %
  • Detector Active Area
    2.40 cm²
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.5 m
  • Dimensions
    64 x 64 x 75 mm
  • Weight
    0.35 kg
  • CE
    Compliant
  • RoHS
    Compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C