Thermopile Sensor, High Damage Threshold, 30 W, 17 mm, 0.19-11 µm

The 919P-030-17HD thermal power/energy laser measurement sensor features a high damage threshold for both power and energy. It has a 17 mm aperture and can measure from 0.1 to 30 W continuously and to 150 W intermittently. It can measure energy from 50 mJ to 300 J. Its SV absorber type has a damage threshold of 1 J/cm² and 60 kW/cm² for repetitive pulses and covers the 190 to 11 µm wavelength range. The sensor comes with a standard 1.5 meter cable for connecting to a meter and a 2.25 inch long 1/2 inch diameter post with a 1/4-20 tapped hole on both ends.
The 919P-030-17HD uses the SV premium absorber. It is designed for use with high repetition lasers (>10 kHz) with ultra-short pulses of ns and ps, for which there are more damage threshold mechanisms in addition to the thermal effects and the sensor can be damaged due to ablation of the surface after long use.
Specifications
- Absorber TypeSV - Very High Damage Threshold
- Detector TypeThermopile
- Spectral Range0.19 to 11 µm
- Maximum Measurable Power30 W
- Sensor SizeØ17 mm
- Maximum Power Density60 kW/cm²
- Power Range0.1 to 30 W (continuous)
150 W (1.5 min)
- Power Accuracy±3%
- Connector TypeDB15
- Linearity±1%
- Calibration Uncertainty±1.9%
- CEYes
Resources & Downloads
3D Product Models
Technical Notes
A Shortcut for Calculating Power Density(35.2 kB, PDF) Average and Peak Power Calculation(31.9 kB, PDF) Understanding Total Measurement Uncertainty
Literature
919P Detector Datasheet(1.5 MB, PDF)
Other
919P series EU27 Declaration of Conformity(162.5 kB, PDF)
2D Product Drawings
919P-030-17HD Drawing(231.1 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock |






