Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Thermopile Sensor, Slim, 20 W (4 W Standalone), 12 mm, 0.19-11 µm

Specifications

  • Absorber Type
    BB - Broadband General Purpose
  • Detector Type
    Thermopile
  • Spectral Range
    0.19 to 11 µm
  • Maximum Measurable Power
    4 W (standalone), 20 W (with a heat sink)
  • Sensor Size
    Ø12 mm
  • Maximum Power Density
    23 kW/cm²
  • Maximum Energy Density
    <100 ns, 0.3 J/cm²
    0.5 ms, 2 J/cm²
    2 ms, 2 J/cm²
    10 ms, 2 J/cm²
  • Power Noise Level
    0.2 mW
  • Power Range
    10 mW - 4 W (standalone), 20 W (with a heat sink)
  • Minimum Energy
    20 mJ
  • Cooling
    Heat Sink
  • Connector Type
    DB15
  • Rise Time
    0.8 s
  • Linearity
    ±1 %
  • Calibration Uncertainty
    ±1.9%
  • Repeatability
    ±0.5 %
  • Beam Size Dependence
    ±0.7 %
  • Detector Active Area
    1.13 cm²
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.5 m
  • Dimensions
    38 x 38 x 14 mm
  • Weight
    0.2 kg
  • RoHS
    Compliant

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Advanced Touchscreen Benchtop Optical Power Meters1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,662
Advanced Touchscreen Benchtop Optical Power Meters2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,406
Economy Handheld Optical Power Meter843-ROptical power meter, economical, handheld, laser power and energy
In Stock
$1,067
844-PE-USB Virtual Optical Power and Energy Meter844-PE-USBVirtual Power Meter, Optical Power and Energy, USB
5 Weeks
$885

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Economy Handheld Optical Power Meter843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy
In Stock
$1,369