Pedestal Periscope Kit, 10.1 in. Height, 1 in. Mirrors, English

The 9151NF Pedestal Periscope kit includes all the mechanical parts necessary to easily build your periscope - all you need to add are the mirrors. Each periscope kit includes two 6 in.-tall pedestals for sturdy mounting, two of our pedestal clamps to adjust the mirror to any height, two center mounts, and a holding fork. We also include two 45° adapters, which simplify alignment by letting you center the beam on both mirrors.
Specifications
- TypePeriscope Kit
- Angular Range4°
- Sensitivity4.4 arc sec
- Optic Diameter25.4 mm
- Optical Axis Height58 - 255 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5101VIS Dielectric Mirror, 1.0 in. Diameter, 450-700 nm | |||||
![]() | 5120UV Dielectric Mirror, 2.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5102NIR Dielectric Mirror, 1.0 in. Diameter, 700-900 nm |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9173-MPedestal Periscope Kit, Valu, 270 mm Height, 25.4 mm Mirrors, Metric | |||||
![]() | 9151-MPedestal Periscope Kit, 255 mm Height, 25.4 mm Mirrors, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BSD-2APedestal Periscope, 156 mm Max Height, 25.4 mm Mirrors, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BSD-2APedestal Periscope, 6.1-in.(156-mm) Max Height, 1-in. Mirrors, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5152NIR Dielectric Mirror, 0.5 in. Diameter, 700-900 nm | In Stock | ||||
![]() | 5150UV Dielectric Mirror, 0.5 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5151VIS Dielectric Mirror, 0.5 in. Diameter, 450-700 nm | In Stock |









