Fiber Coupling Kit, Singlemode, 9091, FC and ST Connectors, 8-32

The 9131NF Singlemode Fiber Positioner Kit includes the high resolution high stability fiber positioner Model 9091, a coupler body Model 9092, a microscope-objective holder Model 9123NF, and adapters Model 9127NF and 9126 for mounting FC and ST connectorized fibers. An 8-32 threaded mounting hole allows placement on any post or pedestal in your lab.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Fiber ConnectorFC or ST Connector
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread Type8-32
Resources & Downloads
2D Product Drawings
20029131(135.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-2AFiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9016NFFive-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, 8-32 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-PM980-C-2FCPM Fiber Patch Cable, Panda, F-PM980, 980 nm, 2 m, FC/UPC |











