The 818-MSCOPE sensor is shaped like a micscope slide so that it can measure the optical power of the laser on a microscope.
- Ideal for measurement after the microscope objective
- Low angular dependence for high N.A. objectives
- Can be used with air, water or oil immersion objectives See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-MSCOPEPhotodiode Sensor, Microscope Slide, 350-1100 nm | 4 Weeks |
Compatible Power Meters
Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 918D Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.
![]() 1938-R/2938-R |
![]() 1919-R |
![]() 843-R/843-R-USB |
![]() 845-PE-RS |
![]() 844-PE-USB |
|
|---|---|---|---|---|---|
| User Interface | Touchscreen | Advanced | Simple | User Commands, PM Manager | PMManager only |
| Measurement Modes | Power, Low Freq. Power, Peak-to-Peak Power, RMS Power, Exposure, Current/Voltage |
Power, Low Freq. Power Exposure |
Power | Power, Low Freq. Power |
Power, Low Freq. Power |
| Analog Bandwidth | Up to 200 kHz | 15 Hz | 15 Hz | 15 Hz | 15 Hz |
| Data Storage | 2 GB internal, External USB memory size, Via PMManager |
External USB Memory, Via PMManager |
User Commands, PM Manager | Via PMManager | |
| Measurement Rate per Second |
Normal: 15 Fast Mode: 10,000 |
15 | 15 | 15 | 15 |
| Trigger In/Out | ✔ | ||||
| Analog Out | ✔ | ✔ | ✔ | ✔ | ✔ |
| Computer Interface | USB RS232 |
USB RS232 |
RS232 | USB |
Please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.
Specifications
- Detector TypeMicroscope Slide Form Factor
- Detector InputFree Space
- Detector MaterialSilicon with diffuser
- Spectral Range350 - 1100 nm
- Sensor Size18 x 18 mm
- AttenuatorNone
- Maximum Measurable Power1 W @ 350-649 nm
600 mW otherwise - Minimum Measurable Power3 μW
- Maximum Power Density20 W/cm²
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty1.65% (350-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1.0 %
- Rise Time0.2 sec
- Connector TypeDB15
- Cable Length1.5 m
- RoHSCompliant
Features
Measure Power in a Microscope
The 818-MSCOPE is a Microscope Slide power sensor that measures the optical power at the sample plane in a microscopy setup. The silicon photodiode measures from 350 nm to 1100 nm at optical powers ranging from 3µW to 1W and is designed to be a microscopy power sensor that answers the needs of fluorescence excitation measurements. The sensor has a footprint of 76.0 mm x 25.2 mm matching that of a standard microscope slide. The sensing area is protected and cleanable sealed so that it can measure with in an immersion medium such as water or glycerol as well as in air.
Low Angular Dependence for high N.A. objectives
There is a particular challenge with these measurements due to the strongly converging light coming through high N.A. objectives. When attempting to use standard photodiode sensors the measurement will be inaccurate since the responsivities of photodiode sensors have angular dependence and a large percentage of light is incident at high angles. With use of optical epoxy between the diffuser layer and the photodiode, the angular response of 818-MSCOPE is relatively flat, making it insensitive to the high angles of incidence of the incoming light.
Suitable for air, water or oil immersion objectives
818-MSCOPE has a smooth cleanable active area of the sensor. In addition to working in air, it is easy to use water and oil immersion objectives by directly applying the water/oil to the sensor surface.
Alignment target on the sensor body
The 818-MSCOE works the best when focused light from the objective is centered on the active area of the sensor. This can be accomplished by first adjusting the system so that light is centered on the target on the backside of the sensor and then flip the sensor around for the measurement.
NIST-traceable Sensor Calibration
Our calibrated photodiode sensors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the calibration data are shipped with each detector. To maintain accuracy and guarantee performance, Newport recommends annual photodiode detector calibration.
Resources
Other
818-RAD & 818-MSCOPE EU27 Declaration of Conformity(200.5 kB, PDF)












