About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is 818-BB-51.
Amplified Photodetector, Biased, AC coupled, 1475–2100 nm, Ext. InGaAs, 10 GHz




Amplified Photodetector, Biased, AC coupled, 1475–2100 nm, Ext. InGaAs, 10 GHz
Model: 818-BB-51A
The 818-BB-51A High Speed Amplified Biased Photodetector is built from a free-space extended InGaAs photodiode with a 40 μm active diameter and a fast <35 ps rise time. With the wavelength range of 1475 - 2100 nm, it allows monitoring Thulium (Tm) and Holmium (Ho) doped lasers as well as other NIR lasers. It has a built-in amplifier with approximately 26 dB of gain. The detector is AC coupled and features a bandwidth of up to 10 GHz. A wall plug-in style power supply is provided with this unit.
While supplies last!
Specifications
- Device TypePhotoreceiver (AC-Coupled)
- Detector Diameter0.040 mm
- 3 dB Bandwidth20 kHz to 10 GHz
- Wavelength Range1475-2100 nm
- Optical InputFree Space
- Acceptance Angle20°
- Detector MaterialExtended InGaAs
- Detector TypePIN
- Maximum Conversion Gain3250 V/W at 2000 nm
- NEP20 pW/√Hz at 2000nm
- Rise Time35 ps
- Bias Voltage5 V
- Output ConnectorSMA
- Output Impedance50 Ω
- Power RequirementsIncludes AC adapter
- Thread Type8-32 and M4


- Device TypePhotoreceiver (AC-Coupled)
- Detector Diameter0.040 mm
- 3 dB Bandwidth20 kHz to 10 GHz
- Wavelength Range1475-2100 nm
- Optical InputFree Space
- Acceptance Angle20°
- Detector MaterialExtended InGaAs
- Detector TypePIN
- Maximum Conversion Gain3250 V/W at 2000 nm
- NEP20 pW/√Hz at 2000nm
- Rise Time35 ps
- Bias Voltage5 V
- Output ConnectorSMA
- Output Impedance50 Ω
- Power RequirementsIncludes AC adapter
- Thread Type8-32 and M4


Resources & Downloads
MKS EU RoHS2 - 818-BB Detectors(287.8 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 818-BB-45High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-51FFiber-Optic Detector, 830-2150 nm Battery Biased Extended InGaAs, 10 GHz, FC/UPC | UNIVERSAL | In Stock | ||||
![]() | 818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-51High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-BFiber-Optic Receiver, DC Coupled, 800-1650 nm, 12 GHz, FC Singlemode | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






