Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Detector, 830-2150 nm Battery Biased Extended InGaAs, 10 GHz, FC/UPC

Specifications

  • Device Type
    Biased Detector
  • Detector Material
    Extended InGaAs
  • Detector Diameter
    0.040 mm
  • Detector Type
    PIN
  • Wavelength Range
    830-2150 nm
  • 3 dB Bandwidth
    DC to 10 GHz
  • Responsivity
    0.95 A/W @ 2000 nm
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Rise Time
    28 ps
  • NEP
    <20 pW/√Hz @ 2000 nm
  • Dark Current
    <1 µA
  • Output Connector
    SMA
  • Bias Voltage
    3 V
  • Power Requirements
    One 3V lithium battery (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Battery Biased Fiber-Optic Detectors818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC
In Stock
$1,730
Biased Free Space Optical Detectors818-BB-51High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,650
Battery Biased Fiber-Optic Detectors818-BB-35FFiber-Optic Detector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz, FC/UPC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,850

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-51High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,650