Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Photodetector, 830-2150 nm Battery Biased Extended InGaAs Detector, 10 GHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    0.040 mm
  • Detector Material
    Extended InGaAs
  • Detector Type
    PIN
  • Acceptance Angle
    20°
  • Wavelength Range
    830-2150 nm
  • 3 dB Bandwidth
    DC to 10 GHz
  • Rise Time
    28 ps
  • Responsivity
    1.3 A/W @ 2.0 µm
  • Output Connector
    SMA
  • Output Impedance
    50 Ω
  • Amplified
    No
  • Bias Voltage
    3 V
  • Cut-off Frequency
    >12.5 GHz
  • Dark Current
    <1 uA
  • Reverse Breakdown
    25 V
  • NEP
    <15 pW/√Hz @ 2000 nm
  • Fall Time
    <28 ps
  • Saturation Current
    3 mA
  • Power Requirements
    One 3V lithium battery (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Battery Biased Fiber-Optic Detectors818-BB-51FFiber-Optic Detector, 830-2150 nm Battery Biased Extended InGaAs, 10 GHz, FC/UPC
In Stock
$1,840
Biased Free Space Optical Detectors818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500
Biased Free Space Optical Detectors818-BB-45High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,425
25 GHz Fiber-Optic Detectors1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,790
25 GHz Fiber-Optic Detectors1414-50Fiber-Optic Detector, High Speed, 850-1630 nm, 25 GHz, FC 50 µm Multimode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,472

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Battery Biased Fiber-Optic Detectors818-BB-51FFiber-Optic Detector, 830-2150 nm Battery Biased Extended InGaAs, 10 GHz, FC/UPC
In Stock
$1,840