Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode

Specifications

  • Device Type
    Biased Detector
  • Detector Material
    InGaAs
  • Detector Diameter
    21 µm
  • Detector Type
    High-Speed Detector, Single Mode Fiber
  • Wavelength Range
    500-1630 nm
  • 3 dB Bandwidth
    DC to 25 GHz
  • Maximum Conversion Gain
    17 V/W
  • Responsivity
    0.7 A/W
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Rise Time
    14 ps
  • NEP
    30 pW/√Hz
  • Saturation Power
    2 mW
  • Output Connector
    Wiltron K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • Power Requirements
    Internal 9-V battery

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
40 GHz Flexible Cable1226Connector Adapter, Female SMA to Male BNC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
40 GHz Flexible Cable1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$302
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24

Similar

Compare Description Drawings, CAD & Specs Avail. Price
25 GHz Fiber-Optic Detectors1414-50Fiber-Optic Detector, High Speed, 850-1630 nm, 25 GHz, FC 50 µm Multimode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,472
Time Domain Fiber-Optic Detectors1024Fiber-Optic Detector, Time Domain, 500-1630 nm, 12 ps, FC Singlemode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,400