Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    0.06 mm
  • Detector Material
    GaAs
  • Detector Type
    PIN
  • Acceptance Angle
    15°
  • Wavelength Range
    500-890 nm
  • 3 dB Bandwidth
    DC to 12.5 GHz
  • Rise Time
    30 ps
  • Responsivity
    0.53 A/W @ 830 nm
  • Output Connector
    SMA
  • Amplified
    No
  • Bias Voltage
    3 V
  • Cut-off Frequency
    >12.5 GHz
  • Dark Current
    <0.5 nA
  • Junction Capacitance
    <0.3 pF
  • Reverse Breakdown
    30 V
  • NEP
    <35 pW/√Hz @ 830 nm
  • Fall Time
    <30 ps
  • Saturation Current
    10 mA
  • Power Requirements
    One 3V lithium battery (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Battery Biased Fiber-Optic Detectors818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC
1 Week
$1,730
Biased Free Space Optical Detectors818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500
12 GHz Fiber-Optic Receivers1544-B-50Fiber-Optic Receiver, DC-Coupled, 800-1650 nm, 12 GHz, FC Multimode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,990