Fiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC

The 818-BB-45F High Speed Battery Biased Fiber-Optic Detector features a 1 meter long FC connectorized singlemode fiber coupled to a 500 to 890 nm GaAs high speed photodetector with a <30 ps rise time. It includes a built-in bias supply consisting of one standard 3 V lithium cell (3V total bias) and an SMA connector output. The photodetectors have an internal 50 Ω termination. As the responsivity data is applicable to the diode only, the detector output should be determined based on 1/2 the responsivity of that shown on graph. This cost effective diagnostic tool is suitable for a variety of high speed applications such as viewing of Q-switched, mode-locked, or rapidly modulated laser signals and picosecond laser alignment. It is a low-cost solution for ultra-fast measurements up to a 12.5 GHz bandwidth. These detectors are suitable for applications where detector rise times of <30 psec are required for Q-switched and Ultrafast Laser output analysis. The batteries are easily replaceable, and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries. It is equivalent to Coherent's Model ET-4000F (P/N 120-10081-0001).
Measure Pulsewidth or Frequency Response
These high speed detectors make a great fiber-optic front end for a scope or spectrum analyzer. When terminated into 50Ω into an oscilloscope, the pulse width of a laser can be measured. When terminated into a spectrum analyzer, the frequency response of a laser can be measured.
Optical Post Mounting
An 8-32 threaded hole at the bottom of 818-BB biased photoreceivers allows for optical post mounting.
Specifications
- Device TypeBiased Detector
- Detector MaterialGaAs
- Detector Diameter0.060 mm
- Detector TypePIN
- Wavelength Range500-890 nm
- 3 dB BandwidthDC to 12.5 GHz
- Responsivity0.38 A/W @ 850 nm
- Optical InputFiber-optic (SM only)
- Fiber-Optic ConnectorFC/UPC
- Fiber TypeSinglemode
- Rise Time30 ps
- NEP<45 pW/√Hz @ 830 nm
- Dark Current< 0.5 nA
- Saturation Current10 mA
- Reverse Breakdown30 V
- Junction Capacitance<0.3 pF
- Output ConnectorSMA
- Bias Voltage3 V
- Power RequirementsOne 3V lithium battery (Duracell DL2430 or equivalent)
- Thread Type8-32 and M4


Resources & Downloads
3D Product Models
Technical Notes
818-BB Battery Installation(1.2 MB, PDF)
Manuals
MKS EU RoHS2 - 818-BB Detectors(287.8 kB, PDF)
Other
818-BB Manufacturer Part Cross-reference Chart(50 kB, PDF)
2D Product Drawings
818-BB-45F Dimensional Drawing(453 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-STRAPWrist Strap, Grounding | In Stock | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-BB-45High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-35FFiber-Optic Detector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz, FC/UPC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1444Fiber-Optic Detector, Time Domain, 500-1630 nm, 18.5 ps, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1444-50Fiber-Optic Detector, Time Domain, 850-1630 nm, 18.5 ps, FC Multimode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















