Fiber-Optic Detector, Time Domain, 850-1630 nm, 18.5 ps, FC Multimode

  • Device Type
    Biased Detector
  • Detector Material
    InGaAs
  • Wavelength Range
    850-1630 nm
  • 3 dB Bandwidth
    DC to 20 GHz
  • Maximum Conversion Gain
    14 V/W
  • Responsivity
    0.6 A/W
  • Impulse Response
    18.5 ps FWHM
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    50 µm Multimode
  • Saturation Power
    2 mW
  • Output Connector
    Anritsu K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1V/mA
  • Power Requirements
    Internal 9-V battery
  • Operating Temperature
    10 - 35 °C, < 70% RH
This impulse response, typical of the Models 1444 , was measured with a 50-GHz scope and a 150-fs full-width-at-half-maximum input pulse at 1.55 µm.
Typical frequency response of the Model 1444 . Input power was 1 mW at 1.06 µm. Measurement accuracy is ±1.5 dB up to 25 GHz.