Fiber-Optic Detector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz, FC/UPC

Specifications

  • Device Type
    Biased Detector
  • Detector Material
    InGaAs
  • Detector Diameter
    0.032 mm
  • Detector Type
    PIN
  • Wavelength Range
    830-1650 nm
  • 3 dB Bandwidth
    DC to 15 GHz
  • Responsivity
    0.65 A/W @ 1300 nm
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Rise Time
    25 ps
  • NEP
    28 pW/√Hz @ 1300 nm
  • Dark Current
    < 3 nA
  • Saturation Current
    10 mA
  • Reverse Breakdown
    25 V
  • Junction Capacitance
    <0.12 pF
  • Output Connector
    SMA
  • Bias Voltage
    6 V
  • Power Requirements
    Two 3V lithium batteries (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding (RoHS and / or CE Pending)
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500
Battery Biased Fiber-Optic Detectors818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC$1,730

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11